Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
The PaPiRus is a HAT for the RPi that is capable of driving an ePaper display with ease by making use of the existing open so…
added to your cart!
eINK Click is an adapter Click boardâ„¢, used to interface a compatible eINK display with the host MCU.
The E-Paper 1.54" display is based on Active Matrix Electrophoretic Display (AMEPD) technology and has an integrated pixel dr…
The E-Paper 2.9" display is based on Active Matrix Electrophoretic Display (AMEPD) technology and has an integrated pixel dri…
The E-Paper 2.13" display is based on Active Matrix Electrophoretic Display (AMEPD) technology and has an integrated pixel dr…
SQFMI Watchy Kit and Case is a fully open-source and customizable E-Ink watch.