Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
It includes a 16-bit I/O expander MCP23S17 with SPI clock speeds up to 10 MHz for higher throughput applications.
This board is a mikroBUSâ„¢ socket expansion board, which provides an easy and elegant solution for stacking up to four Clic…
MIKROE Terminal Click is a mikroBUSâ„¢ socket expansion board.
EXPAND 5 Click features a low-voltage 24-bit I2C and SMBus I/O expander.
LLC I2C Click can be utilized as the level converter for logic signals, which makes it a very useful Click boardâ„¢.
Expand 4 Click carries TPCIC6A595, a chip that combines an 8-bit serial-in, parallel-out shift register with an 8-bit D-type …
Terminal 2 Click is an adapter Click boardâ„¢ used as a mikroBUSâ„¢ socket expansion board.
MIKROE Expand 9 Click is a compact add-on board that contains a multi-port I/O expander.
EXPAND 2 Click is an accessory board in mikroBUSâ„¢ form factor.
Expand 13 Click is a compact add-on board that contains a multi-port I/O expander.
Expand 12 Click is a compact add-on board that contains a multi-port I/O expander.
EXPAND 6 Click is based on the CY8C9520A, 20-bit I/O expander with EEPROM, and 4 independently configurable 8-bit PWM outputs…
Expand 14 Click is a compact add-on board that contains a multi-port I/O expander.
MIKROE Expand 10 Click is a compact add-on board that contains a multi-port I/O expander.
Expand 3 Click carries DS2408, an 8-channel programmable I/O expander.
The LLC-SPI Click is a very useful Click boardâ„¢ which can be utilized as the level converter for logic signals.
PowerBank Click is a USB charging expansion board which can be used for creating power bank devices or adding charging option…
mikroBUS Shuttle is a small add-on board, which is intended to be used with Shuttle Click, in order to expand the mikroBUSâ„¢…
The design of the I2C to SPI Click is based around two SC18IS602B, an I2C-bus to SPI bridge from NXP.
Shuttle Click in combination with mikroBUS Shuttle provides an easy and elegant solution for stacking multiple Click boardsâ„…
Expand 8 Click is a compact add-on board that contains a multi-port I/O expander with bi-directional input/outputs.
EXPAND 7 Click is a compact add-on board that contains a multi-port I/O expander with bi-directional input/outputs or PWM out…