Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
You don’t have the power? Well, there’s no need to ask Scotty – the SparkFun Benchtop Power Board Kit has your back. Th…
This board allows you to assembly an inline fuse for your project. Use with a barrel jack and/or 5mm pitch screw terminals.
This kit allows you to assembly & use a 250VAC, 500mA inline fuse for your project. Complete with a barrel jack and 5mm pitch…
MIKROE eFuse Click is a compact add-on board that contains a programmable electronic power breaker.
eFuse 2 Click is a compact add-on board that contains an integrated FET hot-swap device.
eFuse 3 Click is a compact add-on board that contains an electronic eFuse.
ON Semiconductor NIS6432 Resettable Electronic Fuses are cost-effective fuses that enhance the reliability of a hard drive or…
The axial lead and cartridge fuses feature a 2A rating and a 75V maximum voltage rating in an operating temperature range of …
These fuse holders are for use with 6.3mm x 32mm (1/4" x 1-1/4") fuses.
ON Semiconductor NIS6452 Resettable Electronic Fuses are cost-effective fuses that enhance the reliability of a hard drive or…