Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The single pressure sensor gives you an analog read that maps to force on the sensor.
This Serpentine has 0.15in traces making it compatible with multiple buses. Use this bus for additional stretch as it has up …
The 5V - 7.2V heater is made to work with an off the shelf, 5V battery pack or two lipo batteries in series (just make sure b…
The Mega Pressure Matrix has six leads, allowing you to map which point you are at in the 3x3 matrix and get a pressure mappi…
The Loomia Single Backlit Button is a simple mechanical switch that comes with an LED inside.
The Double Backlit user interface is like the Single Backlit Button, but twice the fun!
The S-bus is perfect for when you need to make an unusual geometry from our LEL (Loomia Electronic Layer) buses.
The C-Curve Bus is perfect for connecting two 0.15in buses together at a wide angle.