Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The dual pin header connector fits directly on a 2.54mm (0.100”) connector.
It gives the ability to probe signals at drastic temperature swings ranging from -40°C to +85°C. The probe also provides a …
Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping …
The probes are powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additiona…
Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy.
The PP0002A 800MHz model features more than 1kV of input voltage.
Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents.
The PP0001A model provides a combination of high bandwidth and high input voltage.
Always use the PP0004A adapter when connecting the PP0001A/2A/3A probes to a compatible Keysight oscilloscope.
Keysight Technologies Hi-Z+ Passive Probing Systems offer a small probe head, rugged/replaceable tips, automatic probe identi…