Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
The OpenMV H7 Camera is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world. Out of the box, it comes loaded with the MicroPython interpreter, so you don't need to load anything to get it up and running!
"Arduino of Machine Vision"
Processor | RAM | Flash | Image Formats | Max Resolutions |
---|---|---|---|---|
ARM® 32-bit Cortex®-M7 CPU w/ Double Precision FPU 480 MHz (1027 DMIPS) |
512KB available | 2MB Total |
Grayscale RGB565 JPEG (and BAYER) |
Grayscale: 640x480 and under RGB565: 320x240 and under Grayscale JPEG: 640x480 and under RGB565 JPEG: 640x480 and under |
Lens Specs | Voltage | Weight | Length | Width | Height |
---|---|---|---|---|---|
Focal Length: 2.8mm Aperture: F2.0 Format: 1/3" HFOV = 70.8°, VFOV = 55.6° |
3.3V output (5V tolerant) | 19g | 45mm | 36mm | 30mm |
The Global Shutter Camera Module allows your OpenMV Cam to capture high quality grayscale images not affected by motion blur.
Learn moreThe OpenMV Ultra Wide Angle Lens gives your OpenMV Camera the ability to see a wider field-of-view (FOV).
Learn moreThe FLIR® Lepton® Adapter Module allows your OpenMV Camera to interface with the FLIR Lepton 1/2/3 Thermal Imaging sensors for Thermal Vision applications.
Learn moreThe LCD Shield gives your OpenMV Camera the ability to display what it sees on-the-go while not connected to your computer.
Learn moreThe WiFi Shield gives your OpenMV Cam the ability to connect to the Internet wirelessly.
Learn more