Conductive Ribbon - 3-Conductor (1 yard)

Here we have some conductive ribbon. Essentially, it's a fabric with 3 conductors woven into the ribbon. It measures roughly 0.2" wide and 0.03" thick. You will get a 1 yard (~3 foot long) section of ribbon. It has very little (negligible) resistance to it. The material is 68% tinsel and 32% polyester.

Since it has 3 discrete conductors in it, you can transmit power, ground, and signal with a single ribbon! It's relatively flexible and durable. As long as your iron isn't too hot, it solders easily and makes for a good addition to any wearable electronics project.

Conductive Ribbon - 3-Conductor (1 yard) Product Help and Resources

LilyPad Basics: Powering Your Project

September 24, 2018

Learn the options for powering your LilyPad projects, LiPo battery safety and care, and how to calculate and consider power constraints on your projects.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #633474 / about 9 years ago / 1

    Does any one how to connect the conductive ribbons to MPU6050 or any other such form factors which then gets connected to Arduino Uno R3

  • Member #4468 / about 13 years ago / 1

    One yard is not long enough!

  • krabumple / about 13 years ago / 1

    May I have official confirmation on if these guys are insulated or not? Kinda limits the applications if you can't overlap or not worry how the end product folds and moves.

    • Member #431870 / about 11 years ago / 1

      For anyone with this problem, try using a bit of Iron on interfacing, it will stick to the ribbon nicely with just a bit of heat from an iron, and its thin. Its used for cuffs and neck parts of dress shirts usually, but its handy for many things ( and cheap!)

    • MRSHKO / about 13 years ago / 1

      Maybe you could use shrink wrap for your overlapping areas, or shrink wrap the entire thing. Shrink wrap comes in all types of wonderful colors.

      • Twizted / about 13 years ago / 2

        A more simple solution if you are actually sewing this ribbon into the fabric you can just put an extra piece of fabric between any areas that overlap... :)

    • No, there is no insulation. It is made to sew into clothing, not necessarily overlap.

  • fluidic / about 13 years ago / 1

    From the soldering tutorial, it looks like the wires (conductors) aren't insulated. Not prohibitive, but take it into account when planning.

  • Mr. Deahl-Coy / about 14 years ago / 1

    Could it be bought in contiguous lengths longer than 1yd (in multiples of 1yd)?

Customer Reviews

No reviews yet.