iPod Connector Male Style 2

Replacement: None. We are no longer carrying this iPod connector in our catalog. This page is for reference only.

Unsoldered iPod Connector, Comes in 7 Pieces. Easy to Assemble. Style 2 uses a metalized connector for greater stability and connection retention.

**Manufacturer: **PodGizmo

iPod Connector Male Style 2 Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #39993 / about 13 years ago / 5

    Does the quarter come with this?

  • Matt23 / about 15 years ago / 2

    Just for anyone else who had some trouble seeing this, there are actually 2 sets of 15 pins, easy to solder to also.

    • Stokestack / about 14 years ago / 1

      Thanks, Matt. This is the first thing I wondered from the picture.

  • Garitron / about 10 years ago / 1

    The shell for the Style 1 connector has snap-latches on each corner (at least they are shown in the picture and existed on the connector/shell that I bought 3 years ago). The shell supplied with the current style 2 connector has tiny pins in each corner. There appears to be no way to latch the two halves of the shell together and maintain a way to take them apart. I could use glue, but that would be permanent. Am I missing something?

    73, Gary

  • Member #533956 / about 10 years ago / 1

    Is this iPad 3 / iPad 4 compatible? I also have an iPhone 3GS (please dont laugh). I want to make a solar project and need a breakout connector like this.

  • MySpleen / about 10 years ago / 1

    I wonder if I can mod one of these iPod connectors to work with my Samsung Galaxy Tab 2

  • Member #489723 / about 10 years ago / 1

    I have busted connector on my iPod Classic 30GB 5th Gen. Not sure if the iPod Connector Male Style 2 or iPod Connector Male Style 1 is the best fit.

    Need help determining the correct one.

    Thanks Aquib

  • Member #224016 / about 13 years ago * / 1

    Just got this connector and I cannot determine what the pin layout is. This link above, http://www.sparkfun.com/datasheets/iPod/iPod%20Datasheet%20Style2.pdf, doesn't make it clear which pin is pin 1.
    And this link, http://pinouts.ru/CellularPhones-A-N/iPhone_connector_pinout.shtml, indicates that pin numbering is "inversed."
    Would some kind soul please point out the numbering on the pins so I know which to solder to? :-)
    Thanks!

Customer Reviews

No reviews yet.