FlexiForce Pressure Sensor - 100lbs.
SEN-08685

FlexiForce Pressure Sensor - 100lbs.

SKU: SEN-08685
$22.95
In stock
SKU
SEN-08685
Backorder
Stock/Discounts

Product Overview

This is a piezoresistive force sensor from Tekscan. The harder you press, the lower the sensor's resistance. Pressing hard, the resistance changes from infinite to ~300k. The sensor itself is thin and flexible, but the resistance does not change while being flexed. Resistance changes only when pressure is applied to the round area at the end of the sensor. Used as a presence sensor (someone standing), weight sensor, pressure sensor (impact testing), etc.

The overall length is about 8.5". Sensor comes with 0.1" spaced, reinforced, breadboard friendly connector.

This sensor comes in three flavors. This sensor ranges from 0 to 100lbs of pressure in the mega-ohm range.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

FlexiForce Pressure Sensor - 100lbs.
FlexiForce Pressure Sensor - 100lbs.
$22.95
SEN-08685
$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing