Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The MicroMod mikroBUS Carrier Board takes advantage of the MicroMod, Qwiic, and mikroBUS ecosystems making it easy to rapidly…
The SparkFun RP2040 mikroBUS Development Board is a low-cost, high performance platform with flexible digital interfaces feat…
MIKROE Radiation Click is a Click board™ based on BG51 radiation sensor from Teviso Sensor Technologies.
MIKROE UWB Click is based on Decawave’s DWM1000, UWB compliant wireless transceiver module from Decawave Limited.
MIKROE WiFi PLUS Click is a compact solution for adding WiFi communication to your project.
The 6-axis sensor combines a 16-bit tri-axial gyroscope and a 16-bit tri-axial accelerometer featuring Bosch’s automotive-p…
TIMI-MB (mikroBUS™) is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D La…
MIKROE CODEGRIP for STM32 is a fast USB-C and WiFi programmer and hardware debugger that supports STM32 Cortex M0, M3, M4, an…
The MIKROE SpeakUp Click is a speech recognition Click board™.
MIKROE SPI Isolator Click carries the ADuM4154 5kV digital isolator optimized for a serial peripheral interface (SPI).
MIKROE LTE IoT 2 Click is equipped with the BG96 LTE module from Quectel Wireless Solutions, which supports LTE CAT M1 and NB…
MIKROE Arduino Uno Click shield is an extension for Arduino Uno and any other Arduino-compatible board.
It features a microSD card slot for microSD cards used as a mass storage media for portable devices.
MIKROE ADAC Click is an 8-channel 12-bit ADC, DAC and GPIO.
MIKROE Ozone 2 Click is an Ozone detection (O3) sensor, based on the MQ131 gas sensor.
MIKROE EEG Click is a Click board™ that allows monitoring of brain activity.
MIKROE Counter Click carries an LS7366R 32-bit quadrature counter.
MIKROE 4-20mA R Click is an add-on board in mikroBUS™ form factor which serves as a receiver in a 4-20mA current loop stand…
The board communicates with the target MCU through mikroBUS™ UART (RX, TX) or I2C (SCL, SDA) interfaces.
It’s a compact and easy solution for adding 4-to-20mA industry standard communication protocol to your design.
MIKROE HVAC Click is a compact add-on board that contains Sensirion’s next-generation miniature CO2 sensor.
MIKROE EMG Click measures the electrical activity produced by the skeletal muscles.
MIKROE Spectrometer Click features an 11-channel spectrometer for spectral identification and color matching applications.
This adapter supports the mikroBUS™ Click socket with a MatesBUS interface to connect products of any TIMI model directly t…
MIKROE 6DOF IMU 14 Click is a compact board that contains a 6-axis MEMS motion tracking device combining a 3-axis gyroscope a…
MIKROE Secure Click carries the ATECC508A cryptographic coprocessor with secure hardware-based key storage.
MIKROE SRAM Click lets you add 1 Mbit of additional SRAM memory to your devices, via the 23LC1024 chip.
It carries the u-blox LEA-6S high-performance position engine.
MIKROE Heart Rate Click is a heart rate monitoring and pulse oximetry measuring Click board™.
MIKROE Vibra Sense Click is a low cost micro shock vibration sensor with a digital output which can be set as an Interrupt (m…
It includes a 12-bit Digital-to-Analog Converter MCP4921 that features an optional 2x buffered output and SPI interface.
MIKROE tRF Click is a complete short-range RF communication solution, operating in the 868 MHz ISM license-free frequency ban…
MIKROE MP3 Click is an accessory board in mikroBus™ form factor.
MIKROE Air quality Click carries an MQ-135 sensor for detecting poisonous gases that impact air quality in homes and offices.
MIKROE Environment Click measures temperature, relative humidity, pressure and VOC (Volatile Organic compounds gases).
MIKROE BUZZ Click is an accessory board in mikroBus™ form factor.
MIKROE Weather Click carries BME280 integrated environmental unit from Bosch.
MIKROE ECG/GSR Click is a compact add-on board representing a complete solution for the development of ECG and GSR applicatio…
This is an advanced air quality sensing device that combines multiple metal-oxide sensing elements on a chip to provide detai…
MIKROE Compass 4 Click is a compact add-on board that can measure the three-axis magnetic field.
MIKROE FTDI Click features FT2232H - dual high speed USB 2.0 to UART/I2C/SPI serial interface converter.
MIKROE Brushless 7 Click is, as its name said, a motor driver based expansion board for controlling BLDC motors with any micr…
MIKROE Multimeter Click is designed to measure voltage, current, resistance, and capacitance properties of the components, co…
This MIKROE 50-100mil Adapter allows you to connect a mikroProg for STM32 programmer and hardware debugger to a Cortex debug …
The measuring range is between 10 and 150 cm. The Click is designed to run on either 3.3V or 5V power supply.
If you are building any type of human machine interface, MIKROE OLED Switch Click can help you keep the design simple, clear …
MIKROE Terminal Click is a mikroBUS™ socket expansion board.