Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Photoacoustic Spectroscopy CO2 Sensor features the XENSIV™ PAS CO2 sensor package from Infineon©, which provi…
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
This alcohol sensor is suitable for detecting alcohol concentration on your breath, just like your common breathalyzer.
The ENS160 is a digital multi-gas sensor solution with four sensor elements that can be used in a wide range of air quality a…
The MQ-137 is an Ammonia (NH₃) gas sensor from Winsen. The sensing element is SnO2, which has lower conductivity in clean a…
This is a simple-to-use liquefied petroleum gas (LPG) sensor, suitable for sensing LPG (composed of mostly propane and butane…
This is a simple-to-use hydrogen gas sensor, suitable for sensing hydrogen concentrations in the air.
The MQ-2 is a smoke and combustible gas sensor from Winsen. It can detect flammable gas in a range of 300 - 10000ppm.
This is a simple-to-use Carbon Monoxide (CO) sensor, suitable for sensing CO concentrations in the air.
This is a simple-to-use compressed natural gas (CNG) sensor, suitable for sensing natural gas (composed of mostly Methane [CH…
The MQ-136 is a Hydrogen Sulfide detection sensor with a sensing range of 1 - 200ppm. The sensing element is SnO2 which has l…
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
The MQ-9B is a CO and CH₄ gas detection sensor form Winsen. The sensing material of the MQ-9B is SnO2, which has a low cond…
The ZMOD4450 Gas Sensor Module is designed for detecting gases associated with food ripening or rotting.
The Nicla Sense ME is a tiny, low-power tool that sets a new standard for intelligent sensing solutions.