MyoWare 2.0 LogoMyoWare 2.0 Logo

Measure EMG activity with the MyoWare 2.0 Muscle Sensor


MyoWare, the trusted name in EMG sensors, has redesigned their muscle sensor from the ground up with a new easy-to-use design and upgraded with the latest and greatest chipset improving sensor performance and reliability.

MyoWare 2.0 ProductsMyoWare 2.0 Products

What are MyoWare Muscle Sensors?


From robots to video games, MyoWare Muscle Sensors are used to control an endless possibility of devices using the electric potential of your own muscles.

MyoWare 2.0 Muscle Sensor


Myoware muslce sensor on armMyoware muslce sensor on arm

Compact design

Compact triangular design with updated ciruitry improves sensor performance and ease of use.

Myoware Muscle sensor snap connectorMyoware Muscle sensor snap connector

Snap connector

A new, innovative snap connector system elimates the need to solder connections for MyoWare 2.0 shields.

Myoware output modes toggleMyoware output modes toggle

Three output modes

Three output modes are provided to pinpoint the needs of your project.

  • EMG Envelope
  • Rectified EMG (NEW)
  • Raw EMG

Technical Specifications


MyoWare 2.0 Key Tech Specs

Dimensions

Supply Voltage:

min. = 2.27V
typ. = +3.3V or +5V
max. = +5.47V

Input bias current:

250 pA, max 1 nA

Input Impedance:

800

Common Mode Rejection Ratio (CMMR):

140 dB

Ideal Gain Equation:

Raw (RAW): G = 200
Rectified (RECT): G= 200
Envelope (ENV): G = 200 * R / 1 kOhm
   R is the resistance of the gain
potentiometer in kOhm

Filters:

High-pass Filter: Active 1st order
fc = 20.8 Hz,2 -20dB

Low-pass Filter: Active 1st order
fc = 498.4 Hz,2 -20dB

Envelope Detection:

Linear, Passive 1st order
fc = 3.6 Hz,3 -20 dB

Rectification Method:

Full wave

How It Works


The harder you flex, the higher the output voltage

The MyoWare measures muscle activity through the electric potential of the muscle, commonly referred to as surface electromyography (EMG or sEMG for short). When your brain tells your muscle to flex, it sends an electrical signal to your muscle to start recruiting motor units (the bundles of muscle fibers that generate the force behind your muscles).

The harder you flex, the more motor units are recruited to generate greater muscle force. The greater the number of motor units, the more the electrical activity of your muscle increases.

The MyoWare will analyze this electrical activity and output an analog signal that represents how hard the muscle is being flexed. The harder you flex, the higher the MyoWare output voltage will go.


MyoWare 2.0 Ecosystem


Expand the realm of possibility with MyoWare add-on shields.

MyoWare Power Shield Front and BackMyoWare Power Shield Front and Back

MyoWare 2.0 Wireless Shield

Read and transmit EMG data wirelessly


Key Features:

Wireless transmition via ESP32

Battery to power sensors & shields

Two horizontal Qwiic connectors

MyoWare Power Shield Front and BackMyoWare Power Shield Front and Back

MyoWare 2.0 Power Shield

All the power you need for some myoelectric magic


Key Features:

On-board 40mAh LiPo battery

Charging LED indicators

Voltage output LED

MyoWare 2.0 LED Shield Front and BackMyoWare 2.0 LED Shield Front and Back

MyoWare 2.0 LED Shield

Snap on instant illuminated, muscle-powered feedback


Key Features:

10 Segment LED Bar Graph

On-board 40mAh LiPo battery

USB-C charging port

MyoWare 2.0 Link Shield

Link up to six Muscle Sensors to single Arduino


Key Features:

Single 3.5mm TRS cable jack

3-position output switch

Single on/off switch

Myoware Cable ShieldMyoware Cable Shield

MyoWare 2.0 Cable Shield

Expand the MyoWare 2.0 Muscle Sensor to use traditional electrode cables.


Key Features:

3.5mm electrode cable jack

Consistent snap connectors

MyoWare 2.0 Arduino Shield frontMyoWare 2.0 Arduino Shield front

MyoWare 2.0 Arduino Shield

Plug and play solderless link to Arduino boards


Key Features:

Arduino Uno compatible shield

Pre-soldered male header pins

Six 3.5mm TRS cable jacks

MyoWare 2.0 Muscle Sensor Development Kit

Get the MyoWare 2.0 Muscle Sensor and all the shields along with cables, electrodes, and even a RedBoard all wrapped up in a single kit.

MyoWare 2.0 Muscle Sensor Development KitMyoWare 2.0 Muscle Sensor Development Kit

MyoWare FAQs


Q: Can MyoWare be used in medical applications?

A: No, MyoWare sensors are not intended for use in the diagnosis of disease or other conditions, or in the cure, mitigation treatment, or prevention of disease, in a man or other animals.

Q: How can I avoid any electrical interference when using MyoWare 2.0?

A: In order to avoid causing any accidental damage to your MyoWare 2.0 boards, it is imperative that you do not power the boards, or the computer programming them, via a wall adapter. Please be sure to one use a battery when powering MyoWare 2.0.

Q: Why was MyoWare redesigned?

A: MyoWare 2.0 originated with the intent to provide users with a more user-friendly design in order to avoid any electrical discharge while also increasing contacts with the body that will supply you with more accurate readings.

Q: How do I attach MyoWare 2.0 to my body?

A: Great question! The innovative snap connector system eliminates the need to solder connections for the MyoWare 2.0 ecosystem. It's that easy: stick on a few electrodes (not included), read the output voltage and flex some muscles!