Not a Medical Device: These electrodes are not intended for use in diagnosing disease or other conditions or in curing, mitigating, treating, or preventing disease in humans or other animals.

Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
SEN-12969

Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)

SKU: SEN-12969

This 10-pack of disposable Covidien biomedical sensor pads features integrated latex-free gel and snap connectors for short-term monitoring of EEG, ECG, and EMG signals.

$9.95
In stock
SKU
SEN-12969
Backorder
Stock/Discounts

Not a Medical Device: These electrodes are not intended for use in diagnosing disease or other conditions or in curing, mitigating, treating, or preventing disease in humans or other animals.

Helpful Documentation

Product Overview

This is a 10-pack of Biomedical Sensor Pads from Covidien, disposable electrodes used to measure EEG, ECG, and EMG signals. These little pads are perfect for short-term monitoring in Neurofeedback and Biofeedback. They are to be used once and are pretty handy due to the integrated, latex-free gel. Each pad securely adheres to the skin, and the snap connector can be pushed onto or removed from the electrode lead without issue.

Features & Specs

  • Latex Free
  • Backing Material: Polyethylene foam (PE), white
  • Adhesive: Medical-grade pressure-sensitive adhesive
  • Gel: Conductive and adhesive hydrogel
  • Sensor: Polymer Ag/AgCl coated
  • Dimensions:
    • 24mm x 1mm
    • 4mm stud connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
$9.95
SEN-12969
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing