Artemis Logo

We shot for the moon to develop the next flagship microprocessor module that can be the mainstay for the next generation of development boards.

See Artemis Products
Artemis Development Boards

Artemis Features


From prototype to final production.

Extremely Fast

Cortex-M4F with BLE 5.0 running up to 96MHz and with as low power as 6uA per MHz (less than 5mW). Time-to-first-blink is less than five minutes.

Easy to Use

We've carefully designed the module so that implementing Artemis into your design can be done with low-cost 2-layer PCBs and 8mil trace/space.

Mass Market Ready

Made in the USA at SparkFun's Boulder production line, the Artemis module is designed for consumer grade products beyond the Arduino IDE.

Fully Certified

Artemis has received FCC/IC/CE Certification on world’s first open-source, US manufactured, BLE module.

Prototype to Final Product

Artemis provides users with a module is a full-fledged and ready-to-use processor intended to scale to production.

Ultra Low Power

The Apollo3 chip inside each Artemis module can be powered from a single coin-cell battery.

TensorFlow Capabilities

Artemis is TensorFlow compatible making it available to anyone interested in machine learning.

For Hobbyists and Pros Alike

Artemis can be programmed and used with the Ambiq Apollo SDK or with the written-from-scratch Arduino Core.

Available on Reel and Tape

To support those who want to use the Artemis module in production we provide tape & reel quantities (reels = qty of 500).

Artemis Module Specs

Artemis Module - Engineering Version
Processor Chip Flash RAM MHz GPIO PWM Radio/Antenna
ARM Cortex M4F Apollo3 1M 384k 48 (96 capable) 48 (interrupt capable) 31 channels Built in BLE
ADC Differential ADC UART I2C SPI Interfaces
10 channel* 2 2 6 buses 6 buses PDM, I2S, Secure "Smart Card"

* 14-bit precision with up to 2.67 million samples per second effective continuous, multi-slot sampling rate


Artemis Module and Boards


SparkFun Artemis Module - Low Power Machine Learning BLE Cortex-M4F

SparkFun Artemis Module - Low Power Machine Learning BLE Cortex-M4F

WRL-15484
$8.95
SparkFun RedBoard Artemis

SparkFun RedBoard Artemis

DEV-15444
$19.95
SparkFun RedBoard Artemis Nano

SparkFun RedBoard Artemis Nano

DEV-15443
$14.95
SparkFun RedBoard Artemis ATP

SparkFun RedBoard Artemis ATP

DEV-15442
$24.95
SparkFun Edge 2 Development Board - Artemis

SparkFun Edge 2 Development Board - Artemis

DEV-15420
$15.95
SparkFun Thing Plus - Artemis

SparkFun Thing Plus - Artemis

WRL-15574
$20.95

Artemis Guides


Designing with the SparkFun Artemis

June 20, 2019

Let's chat about layout and design considerations when using the Artemis module.

Artemis Development with Arduino

June 20, 2019

Get our powerful Artemis based boards (Artemis Nano, BlackBoard Artemis, and BlackBoard Artemis ATP) blinking in less than 5 minutes using the SparkFun Artemis Arduino Core!
New!

Hookup Guide for the SparkFun RedBoard Artemis

August 28, 2019

Get started with the RedBoard Artemis - all the functionality of the SparkFun Artemis module wrapped in the familiar Uno footprint
New!

Hookup Guide for the SparkFun RedBoard Artemis ATP

August 28, 2019

Get started with the RedBoard Artemis ATP - all the functionality of the SparkFun Artemis module wrapped in the Mega Arduino Footprint
New!

Hookup Guide for the SparkFun Artemis Thing Plus

September 19, 2019

Get started with our SparkFun Artemis Thing Plus - our popular Thing Plus footprint with the powerful Artemis module for ultimate functionality.