This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:

Creative Commons images are CC BY 2.0
Description: The BOT120 PICAXE 20x2 Microbot is a simple to assemble kit that uses a unique design which requires no soldering of wires to build and/or reconfigure a versatile robot.
At the heart of the Microbot is a motherboard which contains a powerful PICAXE 20x2 microcontroller which can be programmed using flowcharts, the ‘Logicator for PICAXE’ software, or in the PICAXE BASIC language. The Microbot can be programmed on Windows, Linux, and Mac systems.
Check out page 3 of the manual below to see what all is included.
Documents:
If you're looking to play with PICAXE microcontrollers on a computer with only USB, look no further! The PICAXE USB programmi…
The SparkFun Inventor’s Kit for RedBot is a great way to get started with two motor robotics and sensor integration using t…
Sure, your flashing, chip-tune playing T-shirt is really cool at the party... but at some point you need to turn it off. And …
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
The LilyPad Simple just got a whole lot... simpler. We've updated the Simple board to create the LilyPad USB by replacing the…
This is the E-textile Basics Lab Pack, a basic wearables learning kit that can easily get you and a group of peers or student…
This AT407 basic tilt switch can easily be used to detect orientation. Inside the can is a ball that make contact with the pi…
The LilyPad Arduino 328 Main Board is an Arduino-programmed microcontroller designed to be easily integrated into e-textiles …
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
The NCP1402 is a 5V DC-DC converter. This breakout board will accept voltage inputs between 1 and 4 Volts and output a consta…
Piezo elements come in handy when you need to detect vibration or a knock. You can use these for tap or knock sensors pretty …
This simple cable has so many uses! Plug the 9 volt battery clip onto a standard 9V battery and connect the other end to anyt…
This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical…
This basic piezo sensor from Measurement Specialties is often used for flex, touch, vibration and shock measurements. A small…
The NCP1402 is a 3.3V DC-DC converter. The breakout board will accept voltage inputs between 1 and 3 Volts (such as 1 or 2 AA…
These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes …
This is a simple cable that adapts from a USB port to a 5.5x2.1mm barrel connector, center positive. This cable allows the us…
We use barrel jacks a lot around here and sometimes we need to pop a switch into the mix. That usually means hacking up a per…
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high …
This is the ActoBitty 2 from [Actobotics](https://www.sparkfun.com/pages/Actobotics), an easy to assemble starter robotics ki…
The Minisense 100 from Measurement Specialties is a low-cost cantilever-type vibration sensor loaded by a mass to offer high …
This is a simple LED-illuminated tactile button with a clear cap. It's just like a basic tactile button, but it lights up blu…
Forgot your password?
No account? Register one!
Why can’t they include the stupid programming cable?