Creative Commons images are CC BY-NC-SA 3.0

17.95

added to your
shopping cart

quantity
Only 12 left! 12 in stock
17.95 1+ units

limit of 2 per customer

Description: This is the same product as the 2000mAh Lithium Polymer Battery. The difference is this version comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap.

These are very slim, extremely light weight batteries based on the new Polymer Lithium Ion chemistry. This is the highest energy density currently in production. Each cells outputs a nominal 3.7V at 2000mAh! This battery comes terminated with a standard 2-pin JST-PH connector - 2mm spacing between pins. Do not attempt to charge these with anything but a charger specifically designed for Lithium Ion batteries.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

 

Note: Due to shipping restrictions, only two batteries can be shipped together at one time. We should be able to ship more than two batteries at a time by the end of 2014.Note: Although these cells are rated for 2C continuous discharge, the wiring and connectors are only rated up to 1A, so be sure to take that into account when determining your power requirements.

Note: Be careful with the JST connectors. They can stick in pretty good and tugging on them can damage the connector. Check this tutorial for an easy way to remove them safely.

Dimensions: 0.25x2.1x2.1" (5.8x54x54mm)

Weight: 36g (1.27oz)

Features:

  • 2C continuous discharge
  • Excellent long-term self-discharge rates (<8% per month)
  • Robust power source under extreme conditions (-25 to 60C)

Documents:

Comments 0 comments


Related Products