Creative Commons images are CC BY-NC-SA 3.0

$ 4.95

added to your
shopping cart

quantity
In stock 203 in stock
4.95 1+ units
4.70 25+ units
4.46 100+ units

Description: This adhesive, omni-directional antenna is perfect for situations when you’re trying to get a signal out from a transmitter that you’ve jammed down into an enclosure. Operating on the 2.4GHz band, it works great for WiFi, Bluetooth or ZigBee. Just connect the antenna using the attached u.fl connector and then peel and stick!

Dimensions: 41 x 30mm, 350mm cable

Features:

  • Type: Omni-Directional
  • Dual Frequency Range: 2300 to 3800MHz & 5150 to 5875MHz
  • Impedance: 50 Ohm
  • Maximum VSWR: 3
  • Typical Gain: 2(Max) dB

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.