This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 3.0
Description: No, this kit won’t help you scan for Larsons. The Larson Scanner kit is actually named after Glen A. Larson, the man responsible for producing both the original Battlestar Galactica and Knight Rider television shows. Why? Look at the thing: it has KITT written all over it! Or Cylon… if that’s your thing.
This easy-to-solder kit incorporates 9 large diffused LEDs and an ATtiny2313 microcontroller to create that awesome sweeping light effect from your favorite sci-fi shows. The microcontroller is pre-programmed, so you don’t need to code or program anything if you don’t want to! If you do want to do some hacking, though, the source code is available as well as all of the design files.
This is a great kit to get started with soldering because there are no surface mount components, it’s also a great way to add blinkiness to your Halloween costume… or, like, you’re favorite tie.
Kit Includes:
Documents:
This new version uses an SMD 5x2 header. This is a simple to use USB AVR programmer. It is low cost, easy to use, works great…
This assortment of tools is great for those of you who are new to soldering. We've found our favorite, low-cost tools, and cr…
This is a great kit to learn the basics of soldering. The SparkFun ClockIt is a basic alarm clock with buzzer based on the ev…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
This is your basic tube of unleaded (Pb-free) solder with a 60/40 no clean, water soluble resin core. 0.031" gauge and 15 gra…
The Dice Kit is a beginner's soldering kit that comes with everything you need to make your own electronic die. When you tap …
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Check out these big 10mm through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse glow. **Fea…
Have you ever seen a [Weevil](https://en.wikipedia.org/wiki/Weevil)? It's a pretty under-appreciated beetle, so we thought it…
This is the latest version of our popular through-hole Simon Says Kit. We've made some changes to the board that should make …
The SparkFun BigTime watch kit is a geekishly stylish digital watch with a NATO style watch-band and a slick acrylic enclosur…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the Empire State Blinky Building, a simple PTH soldering kit designed by [Alicia Gibb](http://aliciagibb.com/) that y…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Our through-hole Simon Says Kit is a great beginner's kit and also a pretty fun toy. All components are through-hole, making …
You don’t have the power? Well, there’s no need to ask Scotty – the SparkFun Benchtop Power Board Kit has your back. Th…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
The ProtoSnap series is a great way to prototype your project without a breadboard. Everything is wired together on a single …
Your 5V system can wield great power with this big, beefy relay board. How does 10A on the NC contacts and 20A on the NO cont…
If you want to get some sound out of your project but have a tight space budget, this is a good way to do it. This 0.25W, 8Oh…
Based on 1 ratings:
by Member #826564 verified purchaser
THE SCANNER IS TERRIFIC!I TRIED BUILDING THE 555-4017 VERSION,BUT I CAN"T GET THE NUMBER ONE LED TO WORK CORRECTLY.WAS FUN TO BUILD THOUGH.THE MICRO PROSSESSER ONE WAS STRAIGHT TO THE POINT,AND VERY EASY TO BUILD.CANT WAITE TO USE IT IN A JACK-O-LANTURN THIS YEAR.I RECOMMENT THIS TO EVERYONE INTERESTED.5 STARS.
Forgot your password?
No account? Register one!
The new product video shows the leds fading from one to the next in a group. Does the software also allow the option of one led on at a time? IIRC that’s actually how KITT worked on KR. I think the fading effect was used on BSG for the Cylons.
but then Kitt didn’t need PWM fading he was using real lightbulbs ;) And the cylons always looked like a mechanical actual moving light to me but still I have amused several kindergarden and first grade classes with robot pumpkin carving using these, they are awesome.
Is the chip pre-programmed?
Related Product: https://www.sparkfun.com/products/9286
This product is daggett dribble.
It’d be cool to see a production board using Charlieplexed LEDs. For ATTiny2313 @ 20mHz, you can drive 42 LEDs with PWM effects. Of course, firmware needs to be carefully crafted assembly and the board layout will be a bit crazy. Maybe 2 t2313 chips could drive an entire grill effect - AKA Nightrider?