This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: These connectors are really useful as power connectors in prototyping or in projects that are repeatedly assembled and disassembled. There are also a variety of buttons and lights that use these standard connectors.
These Male quick-disconnects are about ¼" wide and can be crimped onto 22-16 AWG wire.
Documents:
This vacuum pump really sucks! This pump operates at 12V and has enough suction for most small projects. We even used one to …
Have you ever wanted to control the flow of a liquid using your computer or microcontroller, but didn't know how? Well, here'…
This simple on-off switch is rated for 20A at 12V but who cares about all that, it looks way awesome. These toggle switches c…
These simple 24AWG wires are terminated with a female insulated spade connector at one end and a braided wire lead at the oth…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
Do you need that extra push over the cliff? The Large sized GTE (Goes To Eleven) Knob can fit onto potentiometers with a 6mm …
This 12V car adapter jack allows you to plug your project into your car's cigarette lighter for power on the go. It includes …
A solid state relay (SSR) allows you to control high-curent AC loads from lower voltage DC control circuitry. Solid state rel…
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
It's your basic yellow action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the …
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Your 5V system can wield great power with this big, beefy relay board. How does 10A on the NC contacts and 20A on the NO cont…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
This is the same temperature sensor that is included in our [SparkFun Inventor's Kit](http://www.sparkfun.com/products/12060)…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
An assortment of colored wires: you know it's a beautiful thing. Six different colors of solid core wire in a cardboard dispe…
Do you need that extra push over the cliff? The Small sized GTE (Goes To Eleven) Knob can fit onto potentiometers with a 6mm …
Forgot your password?
No account? Register one!
Do these fit on the arcade button terminals (COM-09180)? Ahh, I should ask the question about the female version of this plug!