Creative Commons images are CC BY-NC-SA 3.0

9.95

added to your
shopping cart

quantity
25 available 25 in stock
9.95 1+ units
8.96 10+ units
7.96 100+ units

Description: If you've been playing with RFID long enough, you know you can never have enough RFID tags! We've retail packaged a stack of five of our 125kHz RFID tags for when your RFID-protected secret clubhouse starts attracting more members (or whatever it is you do with RFID tags...)

These tags each have a unique 32-bit ID code and can't be re-programmed. You can read the codes on the tags with a 125kHz RFID reader, such as the ID-12 or the ID-20 which can be found in the related items below.

Note: This version comes with blank, unbranded RFID cards. 

Includes:

  • 5x 125kHz RFID Cards

Features:

  • EM4001 ISO based RFID IC
  • 125kHz Carrier
  • 2kbps ASK
  • Manchester encoding
  • 32-bit unique ID
  • 64-bit data stream [Header+ID+Data+Parity]

Dimensions: Each card is 2.13 x 3.35 x 0.03" (54 x 85.5 x 0.8mm)

Documents:

Replaces: RTL-10436

Comments 0 comments


Related Products