Export Restrictions

This product has some level of export control/restriction, so may be delayed when shipping outside the US. Contact us with questions, or we will contact you after you place your order.

Creative Commons images are CC BY-NC-SA 3.0

79.95

added to your
shopping cart

quantity
Only 6 left! 6 in stock
79.95 1+ units
71.96 10+ units
63.96 100+ units

Description: Our UAV Development Board is back! The UDB5 (UAV Development Board version 5) comes populated with a dsPIC33FJ256 CPU, and the impressive MPU-6000, a MEMS 3-axis gyroscope and 3-axis accelerometer. The on-board Invensense gyro even has enough vibration tolerance to be used in RC heli applications.

By itself, the board can be used to develop a three axis IMU controller. By addition of an EM406 or D2523T GPS receiver, it can be used to develop a UAV controller for an RC car, plane, helicopter, or boat. It comes with self-testing firmware that can serve as a starting point for you to develop your own control and navigation firmware. There is even fully functional, open source autopilot firmware available.
 
We've made a few changes with the UDB5, we've removed the MMA7361 three axis accelerometer, the dual axis IDG500 gyro, and the single axis ISZ500 gyro and moved to an MPU-6000.  The PCB form factor hasn't changed. If you like, you can add a reset button and/or a 0.2F super cap.
 
Note: For programming, we recommend the PICkit3. Check the related products below.
 
Note: A GPS module is not included. Check the related products below.
 
Features:
  • compatible with 20-channel EM-406A SiRF III GPS
  • compatible with 48-channel EM-506 GPS with SiRF Star IV chipset
  • compatible with 50-channel GS407 Helical GPS
  • dsPIC33FJ256GP710A Controller (with onboard 3.3V and 5V glue logic)
  • dsPIC runs at 80MHz (40 MIPS) with 8MHz resonator and PLL
  • MPU-6000 MEMS 3-axis gyroscope and 3-axis accelerometer
  • External 256Kbit EEPROM
  • Up to 8 Input, 8 output PWM points
  • 6-wire debug header or ICSP header
  • 4 separate colored status LEDs
  • On board 3.3V and 5V regulators (150mA max)
  • Spare USART connection for debugging, flight logging, wireless telemetry, etc.
  • I/O pins include a CAN, an I2C, and a SPI port
  • 30 spare analog and digital I/O pins for debugging and interfacing to sensors

Documents:

Replaces: GPS-11115

Comments 5 comments

  • @member427317

    It has been my goal to use algorithmic innovations to squeeze as much performance as possible from minimum hardware, to come up with an inexpensive hardware platform that will satisfy most of the users, and support optional sensors such as magnetometer, pitot and barometer for other users.

    For fixed wing, the MartrixPilot firmware actually works better without a magnetometer than with one. For multicopter, a magnetometer is necessary, it can be mounted directly to the board.

    For more information on the algorithmic innovations in the firmware take a look at the following collection of discussions:

    http://www.diydrones.com/page/uav-devboard

    Also, take a look at the following discussion thread on diydrones:

    http://www.diydrones.com/profiles/blogs/udb5-available-now-from-sparkfun

    Best regards, Bill Premerlani

    • Makes sense. I’ve been building my own board in the interest of learning the complexities of stabilization, and I love looking at other work to get an idea of how it’s done. This thing looks beautiful btw :)

  • Out of curiosity why isn’t there a magnetometer on this board?

  • The EM-506 is now available from SparkFun: https://www.sparkfun.com/products/12751

  • UDB users: The EM-406 GPS has reached its end of life, and is no longer available. As “MagicRub” mentioned, the EM-506 is now available from SparkFun. I have tested it, it is a direct replacement for the EM-406 for use with UDB and MatrixPilot. Best regards, Bill Premerlani


Related Products