Creative Commons images are CC BY-NC-SA 3.0

$ 34.95

added to your
shopping cart

quantity
16 available 16 in stock
34.95 1+ units
33.20 25+ units
31.46 100+ units

Tags

Description: These precision gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 500:1 and operate up to 12 volts and deliver a stall torque of 1111 oz-in. and a max speed of 6 RPM. Each precision gearmotor sports a 6mm diameter D-shaft that protrudes from them.

Features:

  • Voltage: 6 - 12 Volts
  • Gear Ratio: 500:1
  • Stall Torque: 1111 oz-in. (@ 12V)
  • Speed: 6 RPM (@ 12V)
  • No Load Current: 80 mA (@ 12V)
  • Stall Current: 1A (@ 12V)
  • Insulation Resistance: 20 MOhm
  • Dielectric Strength: 250VDC
  • High Torque Construction
  • DC Reversible
  • Shaft Size: 6mm Diameter x 0.715” Length
  • Weight: 8.05 oz.

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.