Creative Commons images are CC BY-NC-SA 3.0

34.95

added to your
shopping cart

quantity
Only 13 left! 13 in stock
34.95 1+ units
31.46 10+ units
27.96 100+ units

Description: These precision gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 70:1 and operate up to 12 volts and deliver a stall torque of 194.4 oz-in. and a max speed of 60 RPM. Each precision gearmotor sports a 6mm diameter D-shaft that protrudes from them.


Features:

  • Voltage: 6 - 12 Volts
  • Gear Ratio: 70:1

  • Stall Torque: 194.4 oz-in. (@ 12V)

  • Speed: 60 RPM (@ 12V)

  • No Load Current: 120 mA (@ 12V)

  • Stall Current: 1A (@ 12V)

  • Insulation Resistance: 20 MOhm

  • Dielectric Strength: 250VDC

  • High Torque Construction

  • DC Reversible


Dimensions:

  • Motor Size: 1.355” Diameter x 1.70” Length
  • Shaft Size: 6mm Diameter x 0.715” Length

  • Weight: 8.05 oz.

Comments 0 comments


Related Products