Creative Commons images are CC BY-NC-SA 3.0

Description: These hub-mountable aluminum gears are ideal for transmitting motion from a motor or servo to a wheel or shaft. These gears have 80 teeth with a gear pitch of 32P, an outer diameter of 2.563”, a bore of 0.50”, and utilizes the 0.77” and 1.5" hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Dimensions:

  • Teeth - 80T at 32P
  • OD - 2.563”
  • Bore - 0.50”
  • Hub Pattern - 0.77”, 1.5"

Documents:

Customers Also Purchased

Customer Comments

  • Wow I like this stuff. I just received and and assembled me first order and it and it works well and feels very strong and ridged. I got most of the parts right but I missed adding the spacers, this gear is off an1/8" from the 16 tooth pinion gear and the spacer will make that up. Also it looks like it’s a good idea to uses them between bearing and the gears or collar.

Customer Reviews

No reviews yet.