Creative Commons images are CC BY-NC-SA 3.0

6.99

added to your
shopping cart

quantity
In stock 59 in stock
6.99 1+ units
6.29 10+ units
5.59 100+ units

Description: These wide flat bearing mounts attach to the face of a channel or plate and have a ball bearing with a 1/2” bore for shafts. They can be used in conjunction with ServoBlock kits or in other configurations. These bearing mounts have a length of 1.69”, a width of 1.31”, a thickness of 0.20”, and a 1/2” bore bearing.


Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.


Dimensions:

  • Length - 1.69”
  • Width - 1.31”

  • Thickness - 0.20”

  • Bore Bearing - 1/2”

Documents:

Comments 0 comments


Related Products