Creative Commons images are CC BY-NC-SA 3.0

4.99

added to your
shopping cart

quantity
Only 14 left! 14 in stock
4.99 1+ units
4.49 10+ units
3.99 100+ units

Description: These stainless steel shaft couplers allow you to couple two size shafts together. They can be used for connecting motor shafts to drive shafts, or two different-sized shafts. These shaft couplers have a length of 0.75”, a outer diameter of 0.42”, and couple 3/16” to 3/16" shafts.


Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.


Dimensions:

  • Length - 0.75”
  • Diameter - 0.42”

  • Bore A ID - 3/16”

  • Bore B ID - 3/16"

Documents:

Comments 0 comments


Related Products