×

We are still shipping! When you place an order, we will ship as quickly as possible. We are actively monitoring the COVID-19 situation; please see all updates here. Thank you for your continued support.

Shaft - Solid (Stainless; 1/2"D x 12"L)

Added to your shopping cart

These 12" long stainless steel shafts have a diameter of 1/2". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 8

Note: For a drive-shaft, check out d-shafts instead.

  • Length - 12”
  • Diameter - 1/2”

Shaft - Solid (Stainless; 1/2"D x 12"L) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works like a champ?

This shaft has been 100% compatible with all the 1/2" diameter actobotics parts I have purchased (hub mounts, hub clamps, channels). The 1/2" diameter size is good because it fits through the large hole in the actobotics channels. I have been using it as a drive shaft with no problem with up to 15 foot pounds of torque at 100 rpm.