Creative Commons images are CC BY-NC-SA 3.0

49.99

added to your
shopping cart

quantity
19 available 19 in stock
49.99 1+ units
44.99 10+ units
39.99 100+ units

Description: These continuous rotation 3.8:1 gear ratio channel gearbox kits incorporate threaded side mounts to easily attach a standard size servo to numerous Actobotics products including tubing and channel; making it easy to incorporate a servo power gearbox into a custom pan & tilt, mechanical device, or robotic structure. Each gearbox kit includes a hardened 1/2” stainless steel final shaft with dual ABEC-5 precision ball bearings capable of supporting up to 200 pounds of vertical and horizontal loads. Additionally, the output shaft has a 0.382" bore which will allow you to pass wires through the center axis of this gearbox kit. 

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Note: This gearbox kit does NOT include a servo. Check the related items section below for different servo options.

Kit Includes:

  • 1x Channel Mount Gear Box - Continuous Rotation
  • 1x Hub Mount Gear
  • 1x 3.8:1 Servo Gear
  • 1x Potentiometer Mounting Bracket
  • 1x 0.77" x 0.77" Servo Hub
  • 1x 1/2" Clamp Hub
  • 1x 6-32 x 3/8" Set Screw
  • 4x 6-32 x 1/2" Socket Head Screw
  • 4x 6-32 x 1/4" Phillips Head Screw

Features:

  • Rated Rotation - Unlimited
  • Gear Ratio - 3.8:1
  • Servo Size - Standard
  • Hub Pattern - 0.77"

Documents:

Comments 2 comments

  • I see that a potentiometer mounting bracket is included in the kit, but no potentiometer. Is there a recommended pot to use (pots come in all shapes and sizes)?

    • Normally, people take the pot out of the servo you are using and attach it to the shaft or some other gadget that they need to know the position of.


Related Products