This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: This is a 2x40 pin right-angle PTH header. This header can be broken apart with a fair amount of force to form smaller header formations. Don’t worry, it’s easy enough to break it where you need! Each pin has a spacing of 0.1" in between each other.
Documents:
The Beaglebone Black is a low-cost credit-card-sized development platform with good support from a fast growing community. Th…
We all know the BeagleBone Black is pretty great, but wouldn't it be nice to create personal capes based on your needs? The S…
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
This is a 2x23 pin male PTH header. This piece is in the common configuration for Beaglebone Black headers that can be broken…
Here we have some right-angle headers with 40x3 pins. They are break away and will take a bit of effort to break this beast w…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/9115). We now use a SMD 6-pin heade…
This is a row of 40 break away headers spaced 0.1" apart with long pins on both sides. This header is especially useful when …
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
This is the newest revision of our [FTDI Basic](http://www.sparkfun.com/commerce/product_info.php?products_id=8772). We now u…
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
Here at SparkFun, we refuse to leave 'good enough' alone. That's why we're adding to our line-up of Arduino-compatible microc…
These are 6" long jumper wires terminated as male to female. Use these to jumper from any male or female header on any board.…
This is a very large row of high quality machine pin headers - break to fit. 40 pins that can be cut to any size. Used with c…
If you need to knock up a quick prototype there's nothing like having a pile of jumper wires to speed things up, and let's fa…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
Forgot your password?
No account? Register one!