×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Creative Commons images are CC BY 2.0

$ 78.95

Please note that this product has shipping restrictions to certain countries.

Which Countries?

added to your
shopping cart

quantity
Only 5 left! 5 in stock
78.95 1+ units
Need larger quantities?
Check out our Volume Sales program

Description: This is the Vernier Motion Detector, a simple sensor that can be used to collect position, velocity and acceleration data of moving objects. This Vernier sensor can be used to study the motion of walking individuals, bouncing objects, a swinging pendulum, or anything else that moves.

These Motion Detectors can measure moving objects as close as 15 cm in front of them and as far as 6 meters away with a resolution of 1 mm. These Vernier sensors are also equipped with a pivoting head to help the user gain a different angle of view of a moving object and a sensitivity switch to produce higher quality data.

Vernier Software and Technology has been a leader in data collection and analysis for educators world-wide. They were amongst the first companies to design and promote the use of computers, sensors, and data collection in K-12 classroom laboratory experiments.

Note: Due to manufacturer’s restrictions, we can only ship these to the USA. Sorry world!

Features:

  • Range: 15cm to 6 m
  • Resolution: 1 mm
  • Pivoting Head

Includes:

  • 1x Vernier Motion Detector
  • 1x British Telecom Cable

Documents:

Recommended Products

Customer Comments

  • I prefer the picture with the quarter over the picture without. It just tells me so much more about it.

  • That’s a packaged Polaroid 6500 ultrasonic range finder (originally invented for Polaroid auto-focus cameras). Polaroid made sensor kits available in the early 1990’s (a kit contained two of the gold foil sensor modules and two PC boards with the analog and digital circuitry). Polaroid no longer makes these modules, but third parties have copied it and currently sell them. If anyone is interested, here’s a link to a PDF datasheet for the Polaroid 6500 module. It’s super easy to use and produces VERY good quality range information. The 6500 is the best ultrasonic sensor I’ve used, by far.

    http://www.robotstorehk.com/6500.pdf

    One important thing to know is that the 6500 boards use a LOT of current (around 2 amperes) for a few milliseconds. Therefore, you need around a 470uF to 1000uF capacitor across the module VCC and GND or else the module will crash your microcontroller.

  • Could this be used to track a baseball?

Customer Reviews

No reviews yet.