×

SparkFun will be closing early at 3:30 Friday 5/27 and remain closed Monday for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

Creative Commons images are CC BY-NC-SA 3.0

Description: This is the Korg Synth Kit from littleBits, a perfect electronics kit for beginners and experts alike that contains everything you need to make music on your own analog synthesizer. With the littleBits Synth Kit no engineering or musical knowledge is required to build your own, customizable, sound machine. Included in the Korg Synth Kit are nine “input” littleBits modules to manipulate your music to your bidding, a 9V power module and battery, a most wonderful synth speaker, and a full-color instruction booklet with 10 fun projects to create. With this kit you will be able to easily make a multitude of projects including: learning how an oscillator works, playing notes on a keyboard, or just having fun with a random sound generator! It even comes in a snazzy cardboard box with magnetic closure.

littleBits is a library of discrete electronic components pre-assembled in tiny circuit boards. These simple, intuitive, space-sensitive blocks make prototyping with sophisticated electronics a matter of snapping small magnets together. With a growing number of available modules, littleBits aims to move electronics from late stages of the design process to its earliest ones, and from the hands of experts, to those of artists, makers, students and designers.

Each “Bit” is a piece of an electronic circuit. The bits are color coded and divided into 4 categories: power (blue), input (pink), output (green), and wire (orange). By combining the modules in different ways (by simply “snapping” them together magnetically) you can quickly create any number of interactive electronic projects.

Kit Includes:

  • 1x Battery Power Bit
  • 1x Randomizer Bit
  • 1x Keyboard Bit
  • 1x Micro Sequencer Bit
  • 1x Envelope Bit
  • 1x Filter Bit
  • 1x Delay Bit
  • 1x Mixer Bit
  • 2x Oscillator Bit
  • 1x Splitter Bit
  • 1x Synth Speaker Bit
  • 1x 9V Alkaline Battery
  • 1x 9V Barrel Jack Cable
  • Full-color Instruction Booklet

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.