Pi Tin for the Raspberry Pi - Clear

The Raspberry Pi is everybody's favorite little computer, the last thing that you'd want is for something bad to happen to it. Why not protect it with one of these snazzy plastic enclosures? These cases protect the Raspberry Pi 3, the RPi 2, and Model B+ from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the RPi into the bottom half of the enclosure, then snap the two sides together.

As you may have noticed, these enclosures are actually transparent. The enclosures are perfect for letting you see your Raspberry Pi and make any needed adjustments easily.

The enclosure provides slots to access the GPIO peripheral header, USB ports, Ethernet, SD card, HMDI, 3.5mm jack, and CSI connectors as well as feet and vents to ensure the board gets proper cooling and plus-shaped wall mounting slots. All of the status LEDs on the Pi are visible slots in the design. This is a really slick case and once you've gotten your hands on a Raspberry Pi B+, you'll want to snag one of these to put it in!

  • 9.5x6.2x2.7cm

Pi Tin for the Raspberry Pi - Clear Product Help and Resources

Raspberry Pi 3 Starter Kit Hookup Guide

April 11, 2016

Guide for getting going with the Raspberry Pi 3 Model B and Raspberry Pi 3 Model B+ starter kit.

Pi AVR Programmer HAT Hookup Guide

July 26, 2018

In this tutorial, we will use a Raspberry Pi 3 and the Pi AVR Programmer HAT to program an ATMega328P target. We are going to first program the Arduino bootloader over SPI, and then upload an Arduino sketch over a USB serial COM port.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.6 out of 5

Based on 5 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

love these

Bought 3. Replaced some that didn't have a slot for the jumpers to the pins. Snapped together easily and a great fit.

Finest Pi box so far

Very good access to the GPIO pins. It's inexpensive which I love and it quickly opens with a tiny screw driver. What's not to like!!!

Fits the Pi 3B perfectly

The clear case fits perfectly, yet it has openings for easy access to all the connectors, headers, etc. I feel like the Pi is protected when in this case and not being manhandled all the time.

In place, but awaiting add on’s

This is awaiting some additions of ADC and DAC PCB’s from Adafruit. I am now involved in setting up a circuit simulator to use with the Analog System Lab Kit Pro by MikroElektronika/Texas Instruments. I have been two years educating my self on your microcontrolers and RPi. Now I am going to drop down to analog IC’s and circuit theory. Good retirement projects for an old Aerospace Engineer and CIO.

great case for low price

Very easy to access Micro SD card, lines up very well with other interfaces/ports.