Export Restrictions

This product has some level of export control/restriction, so may be delayed by 2-3 business days when shipping outside the United States. Contact us with questions, or we will contact you after you place your order.

Creative Commons images are CC BY-NC-SA 3.0

Description: Everyone knows and loves Raspberry Pi, but what if it could be faster, say 6x faster. The Raspberry Pi 2 is here to provide you with the same Pi as before but now with double the ram and a much faster processor. The credit-card sized computer is capable of many of the things that your desktop PC does, like spreadsheets, word-processing and playing high-definition video and games. It can run several flavors of Linux (and even Windows 10 free-of-charge) and is being used to teach kids all over the world how to program… Oh yeah, and it still does all that for under $50.

The secret sauce that makes this computer so small and powerful is the Broadcom BCM2836, an ARMv7 Quad Core Processor System-on-Chip, running at 900MHz, and a Videocore 4 GPU. The GPU provides Open GL ES 2.0, hardware-accelerated OpenVG, and 1080p30 H.264 high-profile decode and is capable of 1Gpixel/s, 1.5Gtexel/s or 24 GFLOPs of general purpose compute. What’s that all mean? It means that if you plug the Raspberry Pi 2 into your HDTV, you could watch BluRay quality video, using H.264 at 40MBits/s.

The biggest change that has been enacted with the Raspberry Pi 2 is an upgrade to the main processor and an increase of ram from 512MB to 1GB. The RPi2 still utilizes a microSD card to hold your system volume meaning most Linux distributions for the Pi 2 will happily live on a 4GB microSD card but larger cards are supported. Even better, this bundle actually includes an 8GB microSD card with NOOBS preloaded so you won’t have to buy one separately!

The Raspberry Pi 2’s four built-in USB ports provide enough connectivity for a mouse, keyboard, or anything else that you feel the RPi needs, but if you want to add even more you can still use a USB hub. Keep in mind, it is recommended that you use a powered hub so as not to overtax the on-board voltage regulator. Powering the Raspberry Pi 2 is easy, just plug any USB power supply into the micro-USB port. There’s no power button so the Pi will begin to boot as soon as power is applied, to turn it off simply remove power. The four built-in USB ports can even output up to 1.2A enabling you to connect more power hungry USB devices (This does require a 2Amp micro USB Power Supply).

On top of all that, the low-level peripherals on the Pi make it great for hardware hacking. The 0.1" spaced 40-pin GPIO header on the Pi gives you access to 27 GPIO, UART, I2C, SPI as well as 3.3 and 5V sources. Each pin on the GPIO header is identical to its predecessor the Model B+.

Note: This Raspberry Pi bundle DOES include the 8GB NOOBS microSD card, but not a power cable.

Dimensions: 85mm x 56mm x 17mm

Includes:

  • 1x Raspberry Pi 2 - Model B
  • 1x 8GB microSD NOOBS Card

Features:

  • Broadcom 900 MHz BCM2836 ARMv7 Quad Core Processor SoC
  • Broadcom VideoCore IV GPU
  • 1 GB RAM
  • 4 x USB2.0 Ports with up to 1.2A output
  • Expanded 40-pin GPIO Header
  • Video/Audio Out via 4-pole 3.5mm connector, HDMI, or Raw LCD (DSI)
  • Storage: microSD
  • 10/100 Ethernet (RJ45)
  • Low-Level Peripherals:
    • 27 x GPIO
    • UART
    • I2C bus
    • SPI bus with two chip selects
    • +3.3V
    • +5V
    • Ground
  • Power Requirements: 5V @ 600 mA via MicroUSB or GPIO Header
  • Supports Windows 10, Debian GNU/Linux, Fedora, Arch Linux, RISC OS and More!
  • 8GB microSD NOOBS Card Included

Documents:

Recommended Products

Customer Comments

  • the pictures next to the product show a model B+ and not the model 2. Just a bit confusing as I was looking for the 1 gig chip on the back of the board…. but the product details clearly describe the model 2.. phew…

Customer Reviews

4.7 out of 5

Based on 3 ratings:

5 star
2
4 star
1
3 star
0
2 star
0
1 star
0

1 of 1 found this helpful:

Way more fun than I'd imagined

I have used a couple of flavors of Arduino (Uno and Yun) in projrcts, but the Pi blows them away for ease of use, flexibility and programmability. I was worried about the Linux learning curve, but that is turning out to be easier and more fun than I’d expected.


0 of 1 found this helpful:

Amazing little device!

I give the hardware four stars. I really like the processing power compared to my Arduino projects. I have to add that what’s not so good is the supporting software. As linux has evolved it has left a wake of misinformation making making it most difficult construct drivers and apps for your own projects. Typically someones code from 6 months ago no longer works because the apis have changed. Keeping up with the changes to device drivers is most difficult. Many of the drivers in the linux src tree no longer work and there seems to be little effort in fixing them. It follows that the documentation is always out of date diverting you from your project and spending far to much time figuring out what changed and not concentrating on the problem you are trying to solve.


Related Tutorials

Raspberry Pi Twitter Monitor

November 19, 2013

How to use a Raspberry Pi to monitor Twitter for hashtags and blink an LED.

Raspberry Pi 2 Starter Kit Hookup Guide

October 29, 2015

Guide for getting going with the Raspberry Pi 2 starter kit

Raspberry Pi SPI and I2C Tutorial

October 29, 2015

How to use the serial buses on your Raspberry Pi.