Georgia Tech Kit - ECE3710

Added to your shopping cart

Notice: this product is a custom kit created specifically for university use. An account is required in order to purchase this product to make sure the allotted number of kits are going to the correct individuals.

This is a kit for the Georgia Tech ECE3710 Circuits & Electronics class starting the Summer 2023 Semester. This kit will help provide students with an introduction to electric circuit elements and electronic devices and a study of circuits containing such devices. This is a custom kit made by SparkFun Electronics for the students of the ECE3710 class.

** Kit Includes **

  • Capacitor 0.22uF - 50V (PTH)
  • Inductor 3.3mh 50mA 6.1 Ohm (PTH)
  • Opamp JFET 3MHz (PTH) - TL082ACP
  • Trimpot 100 Ohm 1/2W
  • Trimpot 5K Ohm 1/2W
  • Resistor 20K Ohm 1/4W 5% (PTH)
  • 2x Resistor 2K Ohm 1/4W 5% (PTH)
  • Resistor 953 Ohm 1/4W 1% (PTH)
  • Resistor 4.9 Ohm 1/4W 1% (PTH)
  • 4x Resistor 1K Ohm 1/4W 1% (PTH)
  • Breadboard
  • Jumper Wires
  • 2x Green LED
  • 2x Red LED
  • Resistor 1K Ohm 1/4W 5% (PTH)
  • Diode 1N4148 (PTH)
  • Capacitor 0.1uF - 50V - 20% (PTH)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

2.4 out of 5

Based on 7 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Delivery missing most required parts!!

Delivery only included jumper cords and nothing else - I haven’t been able to do any of my lab work and have missed multiple deadlines because of it. I have also attempted communication with customer service multiple times via email (appears to be the only method available) and have had zero response.

1 of 1 found this helpful:

Did the job

Used it for a circuits class and it worked pretty well. The only thing is I had multiple jump wires break at the end despite not applying much force.

1 of 1 found this helpful:

Over Priced

It's crazy that the kit cost 18.95 and then shipping costs nearly just as much. Why couldn't the school or course just order it for us and then we pay them for it instead of doing such roundabout nonsense.

Never Delivered :(

Not the website's fault, recieved a picture of my package in some unknown location of Atlanta with the description 'delivered'. Not sure what that means but thank you Fedex :(

I NEVER RECEIVED MY ORDER

I bought my kit on the 18th of January and paid extra to have it delivered in 2 business days and its the 5th of FEBRUARY and I received nothing. Why is it taking so long to deliver? This is horrible customer service.

I ordered this and it never came.

Got an email to do a review yet it has been a month and still hasn't come. Tried to track it but it said it was unavailable.