Georgia Tech Kit - ECE2040

Added to your shopping cart

Notice: this product is a custom kit created specifically for university use. An account is required in order to purchase this product to make sure the allotted number of kits are going to the correct individuals.

Please Note: This kit does not contain the Breadboard or Wire Kit which need to be purchased separately if you do not already have them.

This is a kit for the Georgia Tech ECE2040 Circuit Analysis class starting the Summer 2023 Semester. This kit will help provide students basic concepts of DC and AC circuit theory and analysis. This is a custom kit made by SparkFun Electronics for the students of the ECE2040 class.

** Kit Includes **

  • Resistor 5.1K Ohm 1/4W 5% (PTH)
  • Resistor 3.96 Ohm 1/4W 5% (PTH)
  • 4x Resistor 10K Ohm 1/4W 5% (PTH)
  • Resistor 8.2K Ohm 1/4W 5% (PTH)
  • Capacitor 0.22uF - 50V (PTH)
  • Inductor 3.3mh 50mA 6.1 Ohm (PTH)
  • Opamp JFET 3MHz (PTH) - RL082ACP
  • Trimpot 100 Ohm 1/2W
  • Trimpot 5k Ohm 1/2W
  • Resistor 20K Ohm 1/4W 5% (PTH)
  • 2x Resistor 2K Ohm 1/4W 5% (PTH)
  • Resistor 953 Ohm 1/4W 1% (PTH)
  • Resistor 4.9K Ohm 1/4W 1% (PTH)
  • 4x Resistor 1K Ohm 1/4W 1% (PTH)
  • 2x Resistor 1K Ohm 1/4W 5% (PTH)
  • Capacitor 0.1uF - 50V - 20% (PTH)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

1 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Do not need

Will not issue a refund?