This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Creative Commons images are CC BY 2.0
Description: The SparkFun micro:bit Breakout is a board that connects to the BBC micro:bit and expands the capabilities of the development platform by providing access to more pins and allowing for connections to the I2C and SPI buses. This breakout board for the micro:bit’s edge connector allows intermediate and advanced users to connect the micro:bit to breadboards and other sensors, motors, LEDs and more!
The micro:bit on its own has three digital/analog input/output rings available for you to use initially with alligator clips. With the micro:bit breakout we have broken out all 21 GPIO pins, power and ground to a pre-soldered 0.1" header. With this breakout you will be able to unlock the full potential of your micro:bit!
Note: There is no micro:bit included with this breakout; it will need to be purchased separately. If you would like a micro:bit breakout without headers already soldered on, be sure to check out this board’s sibling.
Get started with the micro:bit breakout guide
Documents:
The BBC micro:bit is a pocket-sized computer that lets you get creative with digital technology. Each order contains just the…
The SparkFun micro:bit Breakout is a board that connects to the BBC micro:bit and expands the capabilities of the development…
The micro:bit is a pocket-sized computer that lets you get creative with digital technology. You can code, customize and cont…
This 2xAA battery holder puts a nice finishing touch on your battery powered project. This holder features a removable, slidi…
This is a USB 2.0 type B to Micro-B 5-pin black cable. You know, the mini-B connector that usually comes with cell phones, Ca…
The OpenMV M7 Camera is a small, low-power microcontroller board that allows you to easily implement applications using machi…
This is your tried and true white solderless breadboard. It has 2 power buses, 10 columns, and 30 rows - a total of 400 tie i…
This is a unique two-cell AA battery holder built specifically for the [BBC micro:bit](https://www.sparkfun.com/products/1420…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
The CCS811 Air Quality Breakout is a digital gas sensor solution that senses a wide range of Total Volatile Organic Compounds…
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
There’s a lot of Raspberry Pi information going around lately. Whether it’s Pi A, A+, B, B+, or Pi 2 B, any forum will ha…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
The STEMTera is an innovation in breadboard history. It is the first breadboard with an Arduino-compatible hardware suite bui…
These are 6" long jumper wires with male connectors on both ends. Use these to jumper from any female header on any board, to…
The ESP8266 WiFi Module is a self contained SOC with integrated TCP/IP protocol stack that can give any microcontroller acces…
Everyone knows and loves Raspberry Pi, but what if you didn't need additional peripherals to make it wireless. The Raspberry …
At SparkFun we use many Arduinos and we're always looking for the simplest, most stable one. Each board is a bit different an…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino runnin…
No reviews yet.
Forgot your password?
No account? Register one!