FR1 Copper Clad - Double Sided 2x3in (10 Pack)

Added to your shopping cart

This copper clad material is ideal for rapid prototyping of PCBs on a CNC machine. These particular units are double-sided, and measure 2 x 3 in. (50.8 x 76.2 mm) Because it has copper on both sides, you can engrave these units on both the top, and the bottom. These units have 0.06 in. (1.6 mm) thickness.

It's made of FR1 which uses laminated paper, instead of the more common FR4 that uses fiber glass fabric. This provides longer cutter life and eliminates the potential risk when milling boards that contain fiberglass to produce dust that can be harmful to your health; ain't nobody got time for that...

Note: If you’d like to purchase the single-sided version of this product, please see: TOL-14974

  • 10 pieces each
  • 2 x 3 in. (50.8 x 76.2 mm) length x width
  • 0.06 in. (1.6 mm) thickness
  • Double-sided
  • Copper Weight: 1oz.

FR1 Copper Clad - Double Sided 2x3in (10 Pack) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

4 DIY

Skill Level: Experienced - Advanced tools may be needed. You may need access to a laser cutter, 3D printer or hackerspace.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.