×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

HS+ Tool Head - Hardened Steel - 1.2mm

Produce high-strength parts that retain their dimensional stability in harsh environments in a fraction of the time! The large 1.2 mm nozzle diameter and massive heater block with elongated melting zone is paired with the E3D Titan Extruder to enable extrusion rates of up to approximately 205 grams/hour.

Featuring a hardened steel nozzle and extruder hobb, this industrial 3D printer extruder head is capable of printing high-strength composite polymers on par with PEEK's tensile strength (15,200 psi - ASTM638). These polymers are used in a wide range of high-demand applications, from structural components to the automotive industry.

Parts printed with these composites have higher impact resistance, resist deformation, while retaining strength in harsh and demanding environments. Industrial materials like PA-CF Low Warp combine strength and dimensional stability (less than 2% elongation at break - ASTM638) with the ability to perform in higher operating temperatures up to approximately 120° C (248° F).

  • LulzBot HS+ Tool Head | Hardened Steel | 1.2 mm (Fully Assembled)
  • 3D Printed Wiper Mount
  • Replacement Wiper Pads
  • Red Scrub Pad
  • Sample of PETg Filament, Used in First Print
  • Layer Resolution: 0.6 mm - 1.0 mm (0.027 in - 0.039 in)
  • Nozzle Diameter: 1.2 mm
  • Nozzle Material: Hardened Steel
  • Extruder Hobb Material: Hardened Steel
  • Hot End Temperature Range: 120°C - 290°C (248°F - 554°F)
  • Extruder & Hot End: Genuine E3D Titan Aero
  • Maximum Extrusion Rate: Approximately 205 grams/hour | 45.69 mm³/s with PLA at 220°C (428°F)
  • Recommended filament diameter: 2.85 mm diameter (3 mm)
  • Supported Materials: Carbon-fiber filled Nylon, ABS, PETg, PLA, NinjaFlex TPU
  • Certified Open Source Hardware: US000148
  • Works with the Lulzbot Mini 2, Taz Workhorse, and TAZ Pro
  • Compatible with Lulzbot Mini 1, TAZ 5, and TAZ 6 with the proper adapter from Lulzbot

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.