Panel Mount USB-C Extension Cable - 6"

This panel mount USB-C extension cable enables you to more easily enclose a project that contains a USB-C port. The cable is 6" in length and includes two 10mm M3 screws compatible with the cable's 3mm panel mount holes, spaced 18mm apart.

  • 1x Panel Mount USB-C Extension Cable
  • 2x M3 Screw - 10mm

Panel Mount USB-C Extension Cable - 6" Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

4.7 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

1 of 1 found this helpful:

Works well and a nice form factor

we couldn't make our embedded controller fit at the edge of our product, this cable allowed us to move it to a different place and still have a easily accessible USB-C port

Does a good job of moving the USB-C port

This is the best product I have found to power and program an Arduino Nano ESP32 mounted inside a small box. I printed a box with a recess and holes to match this cable, and it mounts nicely with the provided screws.

This works perfectly for what it is, but I wish I could buy these a couple of inches shorter and/or with a more flexible cord. The interior of my box is only 55 x 78 mm, and even with a direction-reversing adapter from another site and a full u-turn of this cable inside the box there's too much cable, putting stress on the port. In an ideal world there would be a version of this no more than 2 cm long with a panel mount and female port on one end and a male port (for the Nano or other product) on the other.

It is a fantastic addition

I have TWO EXTERNAL SSD'S, Both of which only have "just" a USB C male plug.

Even though this WAS intended for another purpose, I use it to have FLEXIBLITY between my laptops C and my SSD'S so there is reduced potential of Disconnect.

As a point: Today's BACK UP, was to be done with my cable, but I am writing this, and will back up later!

SPARK FUN, the best source for people like me, Doing Electronics since 1957.