×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Shapeoko XXL Z-Plus No Router 65mm

Please note, these machines are built to order & have an estimated lead time of 10 days before shipping

This is the Shapeoko XXL, nearly FOUR times the cutting area of the Shapeoko Standard! That’s a lot of cutting area! The Shapeoko is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.

The Shapeoko XXL is designed to be affordable enough for any shop and powerful enough to do real work. Don’t let the size intimidate you! This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!

Each Shapeoko XXL has a cutting area of 812.8mm x 838mm x 75mm (32" x 33" x 3") and an overall footprint of 1137mm x 1023.62mm (44.8" x 40.3") It uses a 1.25hp spindle and NEMA 23 stepper motors for motion control with an accuracy of about 0.005". The power cable included in this kit is designed for the United States National Plug Standard. If you are purchasing this kit outside the US you will need to use or buy a power cable that fits your country’s standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!

Also included is the new Sweepy Dust Boot with every Shapeoko. If you're running a Carbide Compact Router or Makita, pick the 65mm. If you're running a DeWalt, pick the 69mm.

Note: This version of the Shapeoko XXL does NOT include a trim router, this will need to be purchased separately. The folks at Shapeoko recommend the DeWalt D26200 or Makita RT0700C to use with the machine.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

  • Footprint: 1137.92mm x 1023.62mm x 472.44mm (44.8" x 40.3" x 18.6")
  • Cutting Area: 812.8mm x 838.2mm x 76.2mm (32" x 33" x 3")
  • Motion System: GT2 Belting, 2mm pitch with NEMA23 Motors
  • Frame: Black 10ga Formed Steel Plates with Aluminum Extrusions
  • Recommended Spindle: DeWalt D26200 or Makita RT0700C
  • Weight 150lbs.
  • Firmware: GRBL 1.1
  • Operating System: OS X 10.8 or higher, Windows 7, 8, 8.1, 10
  • Drag chain for wire management
  • Enclosed electronics
  • 3/4 MDF table
  • Homing switches included
  • Adapter ring to fit Makita RT0701C router
  • Sweepy Dust Boot - 65mm

Shapeoko XXL Z-Plus No Router 65mm Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

4 Robotics

Skill Level: Experienced - Your experiences should include working with stepper motors and feedback system. You may need to understand how encoders and more complex control systems work.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

4 Programming

Skill Level: Experienced - You will require a firm understanding of programming, the programming toolchain, and may have to make decisions on programming software or language. You may need to decipher a proprietary or specialized communication protocol. A logic analyzer might be necessary.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.