55% off

Creative Commons images are CC BY 2.0

SparkFun Qwiic Shield for Teensy - Extended

$ 4.75 $ 2.14

Added to your shopping cart

The SparkFun Extended Qwiic Shield for Teensy provides you with a quick and easy way to enter into SparkFun's Qwiic ecosystem with your Teensy boards. This shield is sized to work with the footprint of Teensy 4.1, Teensy 3.6, and Teensy 3.5. This shield connects the I2C bus (GND, 3.3V, SDA, and SCL) on your Teensy to four SparkFun Qwiic connectors (two horizontally and two vertically mounted). The Qwiic ecosystem allows for easy daisy chaining so, as long as your devices are on different addresses, you can connect as many Qwiic devices as you'd like.

We have also added a "PROG" button on this shield that is electrically parallel with the "PROG" button on the Teensy Boards so you can choose to use either the button on your Teensy or the button on the shield to put your Teensy into Programming mode.

The Qwiic Shield for Teensy comes with two 24-pin and one 5-pin headers and will need to solder the headers to the shield and, if necessary, to your Teensy board. Take care to match the markings on the Qwiic Shield to the appropriate pins on your Teensy to avoid possibly damaging your boards.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


  • SparkFun Qwiic Shield for Teensy - Extended
  • 2x 24-pin headers
  • 1x 5 pin header
  • Teensy 4.1, 3.6, or 3.5 Footprint Compatible
  • 4x Qwiic Connection Ports
  • "PROG" Button w/ satisfying tactile feedback
  • I2C Jumper
  • 3.3V and GND Buses

SparkFun Qwiic Shield for Teensy - Extended Product Help and Resources

SparkFun Qwiic Shield for Teensy Hookup Guide

October 15, 2020

A short guide for assembling and using the SparkFun Qwiic Shield for Teensy and Qwiic Shield for Teensy Extended.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.