micro:bit v2 Club Kit - Go Bundle 10-Pack

Added to your shopping cart

This micro:bit v2 Club Kit contains ten, count em', ten micro:bit v2 Go Bundles that provides you with everything you need to get hooked up and powered. This kit includes the micro:bit v2, a short USB cable, a AAA battery holder and AAA batteries. Also inside the Go Bundle you will find a Quick Start Guide with four unique ideas to get you started with micro:bit! The Go Bundle is a quick and economical way to get started with the micro:bit. So gather up your crew, give your club a cool name & get programming!

The micro:bit v2 is a pocket-sized computer that lets you get creative with digital technology. Each order contains just the micro:bit v2 board. You can code, customize and control your micro:bit from anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, you will be surprised at the amount of hardware each board is equipped with, including 25 red LED lights that can flash messages. There are two programmable tactile buttons, and a touch sensative logo that can be used to control games or pause and skip songs on a playlist. The micro:bit can even detect motion and tell you which direction you’re heading. It can also use Bluetooth Low Energy (BLE 5.0) to interact with other devices and the Internet.

On the front of the board you will find the 5x5 LED array that you can use as a light sensor, a tiny screen to draw on, display words, numbers and other information, microphone input & LED indicator, two programmable tactile buttons, and the touch sensitive logo! On the back of the board you will find the brains of the micro:bit, a 64 MHz, ARM Cortex-M4 microcontroller with FPU, 512KB Flash, 128KB RAM and a built-in temperature sensor. Additionally, the back of the micro:bit is populated by an accelerometer, compass, MEMS microphone, speaker, and Bluetooth Smart antenna, as well as a microUSB and two-pin JST connector for different power options. Finally, at the bottom of the board you will find 25 gold-tabbed edge pins and five ring connectors (three for digital/analog I/O, two for power and ground) for hooking up external components. The tabs with larger holes can be easily used with alligator clips are now notched fore easier connection to prototype added components quickly.

The micro:bit v2 has even supplied an intuitive mobile app that lets you send your code to your micro:bit over Bluetooth (without using a USB cable). With this app you will be able to interact with your micro:bit on a higher level of accessibility.


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


  • 10x micro:bit v2 Board
  • 10x micro USB Cable --- 6in
  • 10x Battery Holder --- 2xAAA
  • 20x AAA Batteries
  • 64 MHz Arm Cortex-M4 with FPU
  • 512KB Flash
  • 128KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons, one touch sensitive logo
  • MEMS microphone and LED indicator
  • Onboard Light, Compass, Accelerometer, Temp Sensors and Speaker
  • 2.4 Ghz Micro:bit Radio/BLE 5.0 Smart Antenna
  • 25-pin Edge Connector
  • 4 dedicated GPIO, PWM, i2c, SPI, and ext. power
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • Dedcated I2C bus for peripherals
  • MicroUSB Connector (5V)
  • JST-PH Battery Connector (Not JST-XH) (3V)
  • Power/reset Button with Status LED
  • 200 mA available for accessories
  • Program with C++, MakeCode, Python, Scratch

micro:bit v2 Club Kit - Go Bundle 10-Pack Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

A Brilliant Product in a Useful Kit

When they announced the V2 version of the MicroBit we couldn't wait to get our hands on it. The kit took its time to arrive ( pandemic supply chain problems) but SparkFun kept us well posted. The kit itself has just what you need to get started and the card itself is probably the best resource a school can buy in this category. Students love working with them and the possibilities are seemingly endless. And they are affordable, so if a student wants to get one for themself and tinker away at home with it, they are not going to break the bank.

Great product

Easy to use and the kids love using them. Very affordable also