Arduino AKX00025 Student Kit

Added to your shopping cart

Arduino AKX00025 Student Kit is a programming and electronics kit designed for remote learning that includes step-by-step lessons and complete guidance. This student kit offers lessons that are fun and engaging with real-world topics and improves problem-solving and critical thinking skills. The AKX00025 kit is affordable and is used in learning digital logic and electronics topics like the current, voltage, and logic programming. This kit includes 9 lessons and 2 open-ended projects and offers different solutions to develop projects, inviting innovation, creativity, and problem-solving thinking.

  • Access code to exclusive online content including learning guidance notes, step-by-step lessons and extra materials such as resources, invention spotlights and a digital logbook with solutions.
  • 1 Arduino Uno
  • 1 USB cable
  • 1 Board mounting base
  • 70 Solid core jumper wires
  • 1 Multimeter
  • 1 9V battery snap
  • 1 9V battery
  • 20 LEDs (5 red, 5 green, 5 yellow & 5 blue )
  • 5 Resistors 560 Ω
  • 5 Resistors 220 Ω
  • 1 Breadboard 400 points
  • 1 Resistor 1kΩ
  • 1 Resistor 10kΩ
  • 1 Small Servo motor
  • 2 Potentiometers 10kΩ
  • 2 Knob potentiometers
  • 2 Capacitors 100uF Solid core jumper wires
  • 5 Pushbuttons
  • 1 Phototransistor
  • 2 Resistors 4.7kΩ
  • 1 Jumper wire black
  • 1 Jumper wire red
  • 1 Temperature sensor
  • 1 Piezo
  • 1 Jumper wire female to male red
  • 1 Jumper wire female to male black
  • 3 Nuts and Bolts
  • Affordable
  • Individual use
  • Quick and easy to get started with step-by-step lessons
  • No experience required for educators, parents, and children
  • Learn electronics step-by-step, with no prior coding or electronics experience required
  • Suitable for ages 11 to 14
  • 9 lessons and 2 open-ended projects
  • Lessons are fun and engaging with real-world topics
  • Improve problem-solving and critical thinking skills
  • Learn about current, voltage, digital logic, and programming
  • Arduino Part #: AKX00025

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.