SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)
SEN-19764

SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)

SKU: SEN-19764

The SparkFun Qwiic ISM330DHCX 6DoF IMU is a standard-sized, 1in.x1in. breakout featuring a high-performance 3D digital accelerometer and 3D digital gyroscope.

$25.50
In stock
Only 3 left
SKU
SEN-19764
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Qwiic ISM330DHCX Six Degrees of Freedom IMU is a standard-sized, 1in. by 1in. breakout featuring STMicroelectronics' ISM330DHCX; a high-performance 3D digital accelerometer and 3D digital gyroscope tailored for Industry 4.0. Applications such as platforms, optical imaging, lens stabilization, robotics, industrial automation, navigation systems, and vibration monitoring and compensation are made easier with this small board. The Qwiic 6DoF IMU communicates over I2C by default utilizing our handy Qwiic Connect System, so no soldering is required to connect it to the rest of your boards. However, we still routed the I2C signals out to a set of 0.1”-spaced pins for users who prefer a soldered connection.

This 6DoF IMU Breakout features a full-scale acceleration range of ±2/±4/±8/±16g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps, enabling its use in a broad range of applications. An unmatched set of embedded features (Machine Learning Core, programmable FSM, FIFO, sensor hub, event decoding, and interrupts) is an enabler for implementing smart and complex sensor nodes that deliver high performance at very low power.

 

Features & Specs

  • 1.71V to 3.6V supply voltage
  • ±2/±4/±8/±16g 3D accelerometer with selectable full scale
  • ±125/±250/±500/±1000/±2000/±4000dps 3D gyroscope with extended selectable full scale
  • Temperature range: -40 to +105°C
  • Embedded compensation for high stability over temperature
  • Auxiliary SPI serial interface for data output of gyroscope and accelerometer (OIS and other stabilization applications)
  • Six-channel synchronized output
  • Sensor hub feature to collect data from additional external sensors
  • Embedded smart FIFO up to 9kB
  • Programmable Finite State Machine to process data from accelerometer, gyroscope, and external sensors
  • Machine Learning Core
  • Smart embedded functions and interrupts: tilt detection, free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded pedometer, step detector and counter
  • Embedded temperature sensor
  • I2C Address: 0x6B (Default), 0x6A (Alternate)
  • 2x Qwiic Connection Ports

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)
SparkFun 6DoF IMU Breakout - ISM330DHCX (Qwiic)
$25.50
SEN-19764
$25.5 retail price.

Available Discounts

  • $24.23 | 10+ units
  • $22.95 | 25+ units
  • $21.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing