Teensy 4 Audio Shield (Rev D2)

$ 14.95 $ 12.75

Added to your shopping cart

This is the Teensy 4 Audio Shield (Rev D2) that can be added to a Teensy 4.0 for your next audio project. The shield provides you with an easy-to-use tool to add high quality 16 bit, 44.1 kHz sample rate audio to your Teensy. With the audio library provided in the Documents tab, you will be able to use both the input and output simultaneously in order to make a variety of great audio projects, incorporate synth waveforms, effects, and mix multiple sound streams and CD quality audio to your headphones or different line outs!

The Teensy Audio shield utilizes the SGTL5000 stereo codec with headphone amp IC to decode and drive audio files and the Cortex-M4 DSP instructions from the Teensy dev board to provide power to a real-time FFT. Each board is also equipped with 3.5mm audio jack for headphones, a micro-SD card slot for storing audio files, and optional spaces for a 25k potentiometer (volume control) and flash memory chip. The two rows of 14x1 headers are not included to give you the freedom to choose how to connect your audio board with your Teensy.

Note: Please be aware that a Teensy 4.0 will also need to be purchased to get your Teensy Audio Shield operational.

Note: In January 2023, Rev D2 was created due to shortages on the 32 pin version of SGTL5000 and the original SD socket. Rev D2 is functionally the same as Rev D, except the I2C address selection pads. The I2C address is not configurable on the 20 pin SGTL5000 chip.

  • 16 bit, 44.1kHz Sample Rate Audio
  • Plays Uncompressed WAV and Raw Audio Files
  • 4 Channel Software Mixer
  • 3.5mm Audio Jack
  • micro-SD Card Slot
  • Supports Stereo Headphone and Stereo Line-Level Output

Teensy 4 Audio Shield (Rev D2) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.