Creative Commons images are CC BY-NC-SA 3.0

$ 1.95

added to your
shopping cart

quantity
In stock 201 in stock
1.95 1+ units
1.76 10+ units
1.56 100+ units

Description: This 1ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you can connect to your LAN/WAN segments and networking gear at maximum speed. Also, with its superior connector you get a cable that is built for speed and endurance.

Check the related items below for different lengths of CAT 6 cable.

Features:

  • UTP 24AWG
  • 4 Twisted Pairs with PE Divider
  • Stranded 568B
  • EIA/TIA TSB-40A ETL Verified
  • Contact Gold Plating 50u"
  • Molded Strain Relief
  • Category 6
  • 550MHz
  • UL listed
  • CSA listed
  • CMG

Dimensions: 1 foot

Recommended Products

Customer Comments

  • This cable is perfect for connecting a cable/DSL modem to a router! I hate having excess length of cable to loop and zip tie. I love it. I’ll definitely be ordering more soon. Very high quality at a great price.

  • Red is nice and all but at a previous shop we reserved the color red for ethernet ‘crossover’ cables. Any red cable that wasn’t a crossover was immediately cut in two! And any cable that was a crossover and wasn’t red was also cut in two. :-)

Customer Reviews

No reviews yet.