Creative Commons images are CC BY-NC-SA 3.0

8.95

Not available
for backorder

added to your
shopping cart

quantity
Out of stock Out of stock
8.95 1+ units
8.06 10+ units
7.16 100+ units

We do not currently have an estimate of when this product will be back in stock.

Notify Me

Replacement: WRL-09034. We are no longer carrying the bare IC. This page is for reference only.

Description: Nordic's nRF24LU1+ is a complete system-on-chip wireless transceiver. The nRF24LU1+ features a fully integrated USB 2.0 compliant device controller, which makes this chip a great choice for a compact wireless USB dongle. The nRF24LU1+ is compatible with our nRF24L01+ 2.4GHz RF transceivers as well. Additional features include an 8-bit application microcontroller, 32 kB flash memory, 6 GPIO pins, SPI and UART support, and up to 2Mbps on air data rates.

Features:

  • Worldwide 2.4GHz ISM band operation
  • Up to 2 Mbps on air data rate
  • Full speed USB 2.0 compliant device controller
  • External ±60ppm 16MHz crystal
  • Enhanced ShockBurstTM hardware link layer
  • On air compatible with nRF24LE1, LU1, L01+, L01, nRF2401A,
    02, E1 and E2
  • Up to 12 Mbps USB transfer rate
  • 2 control, 10 bulk/interrupt and 2 ISO endpoints
  • Enhanced 8-bit 8051 compatible microcontroller
  • 6 general purpose digital input/output pins
  • Hardware SPI and UART
  • 3 16-bit timers/counters
  • Supports flash programming and upgrades over USB

Dimensions:

  • QFN32 Package - 5 x 5 x 0.85mm, 0.5mm pitch

Documents:

Comments 3 comments

  • Anyone know what is required to program this?

    • looks like you’ll need a 8051 compiler
      “The Nordic nRF24LU1 integrates a Nordic nRF24L01 2.4GHz RF transceiver core, enhanced 16MHz 8-bit 8051 compatible CPU, 2kB + 256B RAM, 16kB embedded Flash, a Full-speed USB 2.0-compliant device controller, and a range of system peripherals including a hardware AES co-processor and PWM.

  • 2Mbps for $10 but it only supports USB I/O. At least it’s 1 more step towards cheap 2Mbps over SPI.


Related Products