×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

Creative Commons images are CC BY-NC-SA 3.0

$ 5.95

added to your
shopping cart

quantity
Only 9 left! 9 in stock
5.95 1+ units
5.65 25+ units
5.36 100+ units

Description: This is a lens designed to fit a set of three Luxeon Rebel LEDs. The lens is 50mm in diameter and has a rippled surface to produce a wide beam with a 40° angle. This lens will create a more diffused beam; we have another triple-LED lens that produces a more focused, narrow beam.

Look for some triple Luxeon Rebel LED breakout boards that will incorporate this lens to come out soon!

Features:

  • High efficiency
  • 40° beam angle
  • No vibration problems
  • NJC (no joint construction) Technology
  • Wide beam
  • 50 mm lens diameter

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.