StarBoard Flexible LED Strip - White (5 pack)

Replacement: None. We are no longer making this board. This page is for reference only.

These strips of flexible PCB are each populated with a white surface mount LED and a 330 Ohm current limiting resistor. Flexible LED strips are the perfect way to add light to your project while retaining the greatest amount of flexibility. They are great for crafts, e-textiles, or any application where flexibility is a concern.

By using fusible interfacing you can iron the boards directly onto most fabrics. Also, because the flexible PCB material is a thin plastic film, you can easily hand-sew or machine-sew through them with conductive thread. The large, easy-to-connect pads can also be trimmed to whatever size you need.

These are sold in packs of 5.

Note: The star shape denotes the positive side of the LED.

Note: This product is a collaboration with Meredith Scheff. A portion of each sales goes back to them for product support and continued development.

Customer Comments

Customer Reviews

No reviews yet.