MIKROE FM Click

MIKROE FM Click with it’s Si4703 IC is a complete FM radio tuner in the form of add-on board. It supports worldwide FM band (76 – 108 MHz). The board contains two LM4864 audio amplifiers as well. Si4703 has a nice set of features like automatic frequency and gain control, RDS/RBDS processor, seek tuning and volume control. FM antenna is provided through the earphones cable (recommended length between 1.1 and 1.45 m), which is plugged into on-board 3,5mm audio connector. FM Click has simple I2C interface. All these features make this board ideal for MP3 players, portable radios, PDAs, notebook PCs, portable navigations and many more. The board is designed to use 3.3V power supply only.

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.